760242717 | NG4-FLXACCSMCMP
Base Product: NG4-CHASSIS-ACCESSORIES
- Available in:
- Asia
- EMEA
- Latin America
- North America
NG4access® Cable Clamp Kit, for cables with a diameter range of 10 mm (0.4”) to 30 mm (1.2”), Kit of 2
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Cable clamp |
General Specifications
| Application | Accepts cables with a maximum outer diameter of 10 to 30 mm (0.4 to 1.2 in) |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 2 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Cable clamp |
General Specifications
| Application | Accepts cables with a maximum outer diameter of 10 to 30 mm (0.4 to 1.2 in) |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 2 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
