Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
NG4-ADAPTER-PACKS
Base Product
- Available in:
- Latin America
- North America
NG4access® Adapter Pack Universal Kit
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
NG4 Adapter packs are designed to accept a variety of connector types, including singlemode and multimode, angled and ultra polished connections. The flexibility of the adapter pack helps service providers reduce ordering SKU’s and total inventory requirements. The staggered adapter pack design help installers access connectors without pinching or moving adjacent connections; they also eliminate the need for installers to use extraction tools, and help clearly identify individual fiber ports.
Two LC12 or SC6 adapter packs can be installed per tray, and up to 48 total adapter packs per chassis. A specially designed latch window on the rear of the LC adapter pack (see photo below) and key slot window on the SC adapter pack allow easy identification of the connector type on the opposite side of the unit. As a result, technicians will always know the connector type installed in the adapter, no matter if they are working from the front or rear side of the NG4access ODF.
Two LC12 or SC6 adapter packs can be installed per tray, and up to 48 total adapter packs per chassis. A specially designed latch window on the rear of the LC adapter pack (see photo below) and key slot window on the SC adapter pack allow easy identification of the connector type on the opposite side of the unit. As a result, technicians will always know the connector type installed in the adapter, no matter if they are working from the front or rear side of the NG4access ODF.
- CommScope’s NG4access ODF frame is Telcordia® GR-449-CORE, Issue 3 compliant and designed to meet today’s high-density network needs
- CommScope’s NG4access ODF Platform delivers the crucial elements of fiber cable management: connector and cable accessibility, bend radius protection, cable routing paths and physical protection
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
General Specifications
| Application | Used with NG4access-style frames only |
| Body Style | Straight orientation |
| Interface | LC/UPC | MPO | SC/UPC |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | NG4access® |
| Product Series | FACT | NG4 |
General Specifications
| Application | Used with NG4access-style frames only |
| Body Style | Straight orientation |
| Interface | LC/UPC | MPO | SC/UPC |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Operating Temperature | +5 °C to +40 °C (+41 °F to +104 °F) |
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
