Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NG4-ODF-ACCESSORIES

Base Product
  • Available in:
  • Latin America
  • North America

NG4access® Optical Distribution Frame (ODF) Accessories

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of NG4-ODF-ACCESSORIES by selecting options

Loading...
Product
Color Regional Availability Product Brand Product Type Product Series
NG4-ACCEGDB1 NG4-ACCEGDB1
NG4access® End Guard, mounts on NG4access frame 7 ft x 2.5 in x 24 in
Putty white Latin America | North America NG4access® End guard NG4
NG4-ACCFOTSP NG4-ACCFOTSP
NG4access® FOTSP Fiber Storage Frame
Black Latin America | North America NG4access® Frame NG4
NG4-ACCFR1EXT-24 NG4-ACCFR1EXT-24
NG4access® Rack Extender Kit, 24 inch
Putty white Latin America | North America NG4access® Extender kit NG4
NG4-ACCFR1EXT-54 NG4-ACCFR1EXT-54
NG4access® Rack Extender Kit, 54 inch (Black)
Black Latin America | North America NG4access® Extender kit NG4
NG4-ACCISOPEGD NG4-ACCISOPEGD
NG4access® Fiber Optic End Guard, isolation pad
Latin America | North America NG4access® Isolation pad NG4
NG4-ACCISOPFOTSP NG4-ACCISOPFOTSP
NG4access® Fiber Optic Terminal Storage Panel, FOTSP isolation pad
Latin America | North America NG4access® Isolation pad NG4
NG4-ACCISOPFRM NG4-ACCISOPFRM
NG4access® Frame Isolation Pad
Latin America | North America NG4access® Isolation pad NG4
NG4-ACCISOPIFRM NG4-ACCISOPIFRM
NG4access® Integrated Frame Isolation Pad
Latin America | North America NG4access® Isolation pad NG4

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type End guard | Extender kit | Isolation pad | Storage bay | Transition kit
Product Brand NG4access®
Product Series NG4

General Specifications

Application For use with NG4 access frames

Environmental Specifications

Environmental Space Indoor

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type End guard | Extender kit | Isolation pad | Storage bay | Transition kit
Product Brand NG4access®
Product Series NG4

General Specifications

Application For use with NG4 access frames

Environmental Specifications

Environmental Space Indoor