1427632-1
- Available in:
- Asia
Horizontal Cable Management Assembly, with printed logo, 1U
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Horizontal |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 483.108 mm | 19.02 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Horizontal |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 483.108 mm | 19.02 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse