1671711-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Horizontal Slack Storage Cable Management Panel, 5 RU, with 4 spools, black
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Horizontal cable management |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 23 in |
Rack Units | 5 |
Dimensions
Height | 227.076 mm | 8.94 in |
Width | 574.04 mm | 22.6 in |
Depth | 215.9 mm | 8.5 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Horizontal cable management |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 23 in |
Rack Units | 5 |
Dimensions
Height | 227.076 mm | 8.94 in |
Width | 574.04 mm | 22.6 in |
Depth | 215.9 mm | 8.5 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse