760259384 | HCM2-19-SS-1U-BK-C
- Available in:
- China
CableGuide Essential, Horizontal Cable Management Assembly, 1U, black
Specifications
Product classification
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Units | 1 |
Dimensions
| Height | 48.26 mm | 1.9 in |
| Width | 482.6 mm | 19 in |
| Depth | 104.14 mm | 4.1 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.798 kg | 1.76 lb |
Product classification
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Units | 1 |
Dimensions
| Height | 48.26 mm | 1.9 in |
| Width | 482.6 mm | 19 in |
| Depth | 104.14 mm | 4.1 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.798 kg | 1.76 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
