760259385 | HCM2-19-SS-2U-BK-C
- Available in:
- China
CableGuide Essential, Horizontal Cable Management Assembly, 2U, black
Specifications
Product classification
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Units | 2 |
Dimensions
| Height | 92.964 mm | 3.66 in |
| Width | 482.6 mm | 19 in |
| Depth | 104.14 mm | 4.1 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 1.043 kg | 2.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | China |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Units | 2 |
Dimensions
| Height | 92.964 mm | 3.66 in |
| Width | 482.6 mm | 19 in |
| Depth | 104.14 mm | 4.1 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 1.043 kg | 2.3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
