760259387 | HCM2-19-SS-2U-BK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CableGuide Essential, Horizontal Cable Management Assembly, 2U, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Units | 2 |
Dimensions
| Height | 92.964 mm | 3.66 in |
| Width | 482.6 mm | 19 in |
| Depth | 106.426 mm | 4.19 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 1.043 kg | 2.3 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Orientation | Horizontal |
| Rack Units | 2 |
Dimensions
| Height | 92.964 mm | 3.66 in |
| Width | 482.6 mm | 19 in |
| Depth | 106.426 mm | 4.19 in |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 1.043 kg | 2.3 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
