760259433 | HTK2-19-SS-3U-BK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CableGuide 360™ Horizontal Trough Kit, 3 RU, 19 in, Single Sided, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Cover, quantity | 1 |
| Rack Units | 3 |
Dimensions
| Height | 132.588 mm | 5.22 in |
| Width | 482.6 mm | 19 in |
| Depth | 189.23 mm | 7.45 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four #12-24 x 1/2 in screws |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 1.588 kg | 3.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Single-sided |
| Color | Black |
| Cover, quantity | 1 |
| Rack Units | 3 |
Dimensions
| Height | 132.588 mm | 5.22 in |
| Width | 482.6 mm | 19 in |
| Depth | 189.23 mm | 7.45 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four #12-24 x 1/2 in screws |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 1.588 kg | 3.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
