760259434 | HTK2-19-DS-1U-BK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CableGuide 360™ Horizontal Trough Kit, 1 RU, 19 in, Double Sided, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Black |
| Cover, quantity | 2 |
| Rack Units | 1 |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 391.16 mm | 15.4 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four #12-24 x 1/2 in screws |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 2.177 kg | 4.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Horizontal cable management |
General Specifications
| Configuration Type | Double-sided |
| Color | Black |
| Cover, quantity | 2 |
| Rack Units | 1 |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 482.6 mm | 19 in |
| Depth | 391.16 mm | 15.4 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Aluminum | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four #12-24 x 1/2 in screws |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 2.177 kg | 4.8 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
