760259817 | HCM2-19-SS-2U-WH
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CableGuide Essential, Horizontal Cable Management Assembly, 2U, white
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | White |
Orientation | Horizontal |
Rack Units | 2 |
Dimensions
Height | 92.964 mm | 3.66 in |
Width | 482.6 mm | 19 in |
Depth | 106.426 mm | 4.19 in |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.043 kg | 2.3 lb |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | White |
Orientation | Horizontal |
Rack Units | 2 |
Dimensions
Height | 92.964 mm | 3.66 in |
Width | 482.6 mm | 19 in |
Depth | 106.426 mm | 4.19 in |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.043 kg | 2.3 lb |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse