FBXL3UC11
Base Product
        
            - Available in:
 - Asia
 - Australia/New Zealand
 - Europe
 - Latin America
 - Middle East/Africa
 - North America
 
OM4 LC/UPC Keyed Blue to Unconnectorized, Fiber Pigtail Simplex, 0.9 mm SBJ
                    Configure Product Variants
                
                
                        
    
    
    
    Product Variants
Configure and display product variants of FBXL3UC11 by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber pigtail, unjacketed | 
| Product Brand | SYSTIMAX InstaPATCH® 360 | 
| Product Series | FBX | 
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
General Specifications
| Color, boot A | Aqua | 
| Color, connector A | Blue | 
| Interface, Connector A | LC/UPC keyed blue | 
| Interface Feature, connector A | Keyed | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Aqua | 
| Total Fibers, quantity | 1 | 
Dimensions
| Cable Assembly Length Range (m) | 1 – 20 | 
| Cable Assembly Length Range (ft) | 1 – 66 | 
Ordering Tree
| Click on image to enlarge. | 
Mechanical Specifications
| Cable Retention Strength, maximum | 2.00 lb @ 90 ° | 5.00 lb @ 0 ° | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber pigtail, unjacketed | 
| Product Brand | SYSTIMAX InstaPATCH® 360 | 
| Product Series | FBX | 
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration | 
General Specifications
| Color, boot A | Aqua | 
| Color, connector A | Blue | 
| Interface, Connector A | LC/UPC keyed blue | 
| Interface Feature, connector A | Keyed | 
| Interface, Connector B | Unterminated | 
| Jacket Color | Aqua | 
| Total Fibers, quantity | 1 | 
Dimensions
| Cable Assembly Length Range (m) | 1 – 20 | 
| Cable Assembly Length Range (ft) | 1 – 66 | 
Ordering Tree
| Click on image to enlarge. | 
Mechanical Specifications
| Cable Retention Strength, maximum | 2.00 lb @ 90 ° | 5.00 lb @ 0 ° | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            