FBXLCUC11
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
OM4 LC/UPC to Unconnectorized, Fiber Pigtail, 0.9 mm SBJ
Product Variants
Configure and display product variants of FBXLCUC11 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber pigtail, unjacketed |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FBX |
| Ordering Note | Minimum length may vary based on cable configuration |
General Specifications
| Color, boot A | Aqua |
| Color, connector A | Black |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Aqua |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-568-C.3 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 20 |
| Cable Assembly Length Range (ft) | 1 – 66 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 2.00 lb @ 90 ° | 5.00 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 2 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ANATEL | Compliant |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber pigtail, unjacketed |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FBX |
| Ordering Note | Minimum length may vary based on cable configuration |
General Specifications
| Color, boot A | Aqua |
| Color, connector A | Black |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | Unterminated |
| Jacket Color | Aqua |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-568-C.3 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 20 |
| Cable Assembly Length Range (ft) | 1 – 66 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 2.00 lb @ 90 ° | 5.00 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 2 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ANATEL | Compliant |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
