Fiber Optic Pigtail, 12 color kit, Singlemode, SC/UPC to Stub, 0.9 mm diameter, 1.5 m
Specifications
Product Classification
Regional Availability | Asia |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Blue |
Color, connector A | Blue |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 1.5 m | 4.921 ft |
Diameter Over Jacket | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Product Type | Fiber pigtail, jacketed |
Product Series | OCP |
General Specifications
Connector A, quantity | 12 |
Color, boot A | Blue |
Color, connector A | Blue |
Interface, Connector A | SC/UPC |
Interface, Connector B | Unterminated |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 1.5 m | 4.921 ft |
Diameter Over Jacket | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Environmental Specifications
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 12 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse