FPM-0E/0-M005F
- Available in:
- Latin America
- North America
Fiber Optic Pigtail, Multi-fiber, Singlemode, 12 fibers, SC/UPC to stub, yellow, 5 ft
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber pigtail, jacketed |
| Product Series | FPM |
General Specifications
| Connector A, quantity | 12 |
| Color, boot A | Green |
| Color, connector A | Green |
| Construction Type | Stranded |
| Interface, Connector A | SC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 12 |
Dimensions
| Cord Length | 1.52 m | 4.987 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Fiber pigtail, jacketed |
| Product Series | FPM |
General Specifications
| Connector A, quantity | 12 |
| Color, boot A | Green |
| Color, connector A | Green |
| Construction Type | Stranded |
| Interface, Connector A | SC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 12 |
Dimensions
| Cord Length | 1.52 m | 4.987 ft |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum, connector A | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
| Environmental Space | Plenum |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
