Fiber Optic Distribution Cable, multimode, 24-fiber, D24, W3EB, PVC
Specifications
Product classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Jacket Color | Blue |
Jacket Marking | Meters |
Total Fiber Count | 24 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
General Specifications
Jacket Color | Blue |
Jacket Marking | Meters |
Total Fiber Count | 24 |
Optical Specifications
Fiber Type | G.652.D and G.657.A1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse