Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
2-599686-3 | C-006-CA-5L-M06BK/28G/GY
Base Product: C-CA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Optic Cable, Armored LSZH, OM3, loose tube, gel-filled
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Standards Compliance | TIA-492AAAD (OM4) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Hot foil |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599686-3 CSA GEL LOOSE TUBE 6X50/125 OM3 ULSZH (Serial NUMBER) (METRE MARK) |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 6 |
Dimensions
| Diameter Over Jacket | 10 mm | 0.394 in |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 200.7 mm | 7.902 in |
| Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
| Tensile Load, long term, maximum | 625 N | 140.506 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Optical Specifications
| Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Cable weight | 102 kg/km | 68.541 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Standards Compliance | TIA-492AAAD (OM4) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Hot foil |
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599686-3 CSA GEL LOOSE TUBE 6X50/125 OM3 ULSZH (Serial NUMBER) (METRE MARK) |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 6 |
Dimensions
| Diameter Over Jacket | 10 mm | 0.394 in |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 200.7 mm | 7.902 in |
| Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
| Tensile Load, long term, maximum | 625 N | 140.506 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Optical Specifications
| Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Cable weight | 102 kg/km | 68.541 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
