810009223/DB | R-001-DN-8G-F01BK/SP18/RNB
Base Product: R-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber drop cable, Self-Supporting All-Dielectric, 1 fiber Tight Buffer construction, riser, all-dielectric, Gel-free, Singlemode G.657.A2, Feet jacket marking, Black jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | R-DN |
General Specifications
| Cable Type | Drop |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Jacket Marking | Feet |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 1 |
| Total Fiber Count | 1 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.8 mm | 0.071 in |
| Diameter Over Jacket | 4.25 mm | 0.167 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 64 mm | 2.52 in |
| Minimum Bend Radius, unloaded | 43 mm | 1.693 in |
| Tensile Load, long term, maximum | 180 N | 40.466 lbf |
| Tensile Load, short term, maximum | 601 N | 135.11 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 2.94 N-m | 26.021 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 539 m | 1768.373 ft |
Optical Specifications
| Fiber Type | G.657.A2 | G.657.A2/B2 |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-110-717 |
| Environmental Space | Riser |
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
| Flame Test Method | CSA FT4 | IEEE 1202 | UL 1666 |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Drip | 70 °C | 158 °F |
| Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 34 kg/km | 22.847 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | R-DN |
General Specifications
| Cable Type | Drop |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Jacket Marking | Feet |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 1 |
| Total Fiber Count | 1 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.8 mm | 0.071 in |
| Diameter Over Jacket | 4.25 mm | 0.167 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 64 mm | 2.52 in |
| Minimum Bend Radius, unloaded | 43 mm | 1.693 in |
| Tensile Load, long term, maximum | 180 N | 40.466 lbf |
| Tensile Load, short term, maximum | 601 N | 135.11 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 2.94 N-m | 26.021 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 539 m | 1768.373 ft |
Optical Specifications
| Fiber Type | G.657.A2 | G.657.A2/B2 |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-110-717 |
| Environmental Space | Riser |
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) |
| Flame Test Method | CSA FT4 | IEEE 1202 | UL 1666 |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Drip | 70 °C | 158 °F |
| Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 34 kg/km | 22.847 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
