760109413 | 360DP-6SC-SM
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Distribution Adapter Pack, Singlemode, 6 SC
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Blue |
| Interface | SC/UPC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 6 |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Blue |
| Interface | SC/UPC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 6 |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
