760109769 | 360DP-6SCA-SM
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Distribution Adapter Pack, Singlemode, 6 SC/APC
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Green |
| Interface | SC/APC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 6 |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Green |
| Interface | SC/APC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 6 |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value, Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant, Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
