Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760252337 | PPL-DM-8U-24LC-OM4-BEU

Base Product: PROPEL-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Propel ULL Multimode OM4 MPO-08 Distribution Module, 12 duplex LC to 3X8f MPO/UPC non-pinned, Method B Enhanced

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ultra-low loss (ULL) with Method B Enhanced polarity
  • Can be installed and removed from front or rear of panel
  • Serialized QR code provides easy access to factory optical test results
  • This component requires 6 of the 12 lanes on the Propel Panel blade

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Brand Propel
Product Series PPL

General Specifications

Functionality Breakout
Color, front Aqua
Color, rear Gray
Interface, front LC/UPC
Interface Feature, front Internal shutters
Interface, rear MPO
Interface Feature, rear Internal shutters | Key up/up | Standard | Unpinned
Polarity Method B Enhanced (ULL)
Total Fibers, quantity 24
Total Ports, quantity, front 12
Total Ports, quantity, rear 3

Dimensions

Height 11 mm | 0.433 in
Width 196 mm | 7.717 in
Depth 170 mm | 6.693 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED® 550
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL | UL 62368

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Brand Propel
Product Series PPL

General Specifications

Functionality Breakout
Color, front Aqua
Color, rear Gray
Interface, front LC/UPC
Interface Feature, front Internal shutters
Interface, rear MPO
Interface Feature, rear Internal shutters | Key up/up | Standard | Unpinned
Polarity Method B Enhanced (ULL)
Total Fibers, quantity 24
Total Ports, quantity, front 12
Total Ports, quantity, rear 3

Dimensions

Height 11 mm | 0.433 in
Width 196 mm | 7.717 in
Depth 170 mm | 6.693 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED® 550
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL | UL 62368

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted