Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760240009 | FACT-3ELHPL4S

Base Product: FACT-PATCH-SPLICE-CHASSIS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Patch/Splice Chassis, 3E high, 144-port, multimode, OM4, loaded with LC/UPC adapters and pigtails, SMOUV splice tray type, left-hand patch

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for use with the all-purpose all-front-access FACT frames and FIST-GR3 frames supporting up to 2,688 LC or 1,344 SC connections in a single frame (FACT-IC frame 2880 LC or 1440 SC)
  • Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
  • Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
  • High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Left-hand patch
Chassis Color Gray
Growth Configuration Fully loaded
Interface, front LC/UPC
Patch Cord Routing Left sided
Pigtail Assembly Type 12-fiber, stranded
Pigtails Included, quantity 144
Rack Type FACT | FIST-GR3
Rack Units 2.1
Shelf Movement Sliding
Splicing Capacity, maximum 144
Splicing Type SMOUV
Total Ports, quantity 144
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 92.85 mm | 3.656 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware for FACT frame
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch/splice chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application For use with FACT frames | Compatible with FIST-GR3-R frames when backplate is used (optional)
Body Style Left-hand patch
Chassis Color Gray
Growth Configuration Fully loaded
Interface, front LC/UPC
Patch Cord Routing Left sided
Pigtail Assembly Type 12-fiber, stranded
Pigtails Included, quantity 144
Rack Type FACT | FIST-GR3
Rack Units 2.1
Shelf Movement Sliding
Splicing Capacity, maximum 144
Splicing Type SMOUV
Total Ports, quantity 144
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 92.85 mm | 3.656 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum 0.5 dB
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware for FACT frame
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted