760253816 | FACT-FRSPL22
Base Product: FACT-ODF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Splice frame, for holding up to 60 FACT splice elements
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Frame |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Access | Front |
| Application | For use with FACT chassis |
| Color | Light gray |
Dimensions
| Height | 2200 mm | 86.614 in |
| Width | 900 mm | 35.433 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Frame |
| Product Brand | FACT® |
| Product Series | FACT |
General Specifications
| Access | Front |
| Application | For use with FACT chassis |
| Color | Light gray |
Dimensions
| Height | 2200 mm | 86.614 in |
| Width | 900 mm | 35.433 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | IEC 6300-2 | Seismic rating, zone 2 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
