760258350 | PPL-FRAME-KT
Base Product: PROPEL-XFRAME
Propel XFrame without Doors. Includes Frame components with spools & back panels; no doors or side panels, 40RU
Features and Benefits
Can be used as a cross-connect or interconnect frame
300 mm depth allows for versatile mounting locations:
-Against a wall
300 mm depth allows for versatile mounting locations:
-Against a wall
-Back-to-Back
-Free standing
-Free standing
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Frame |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Bottom | Rear | Top |
| Color | Gray |
| Rack Units | 40 |
Dimensions
| Height | 2231 mm | 87.835 in |
| Width | 1200 mm | 47.244 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Weight, net | 67.132 kg | 148 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Portfolio | CommScope® |
| Product Type | Frame |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Bottom | Rear | Top |
| Color | Gray |
| Rack Units | 40 |
Dimensions
| Height | 2231 mm | 87.835 in |
| Width | 1200 mm | 47.244 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Weight, net | 67.132 kg | 148 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Drawing
Installation Instruction
Product Specification
Product Sustainability
User Manual
Video
Assembling the Propel X-Frame system
Assembling the Propel X-Frame system
Unboxing the Propel X-Frame system
Visio Stencil
Warranty
Installation Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
User Manual
Video
Assembling the Propel X-Frame system
Assembling the Propel X-Frame system
Unboxing the Propel X-Frame system
Visio Stencil
Warranty
Other Ways to Browse
