1499836-9
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Adapter, simplex SC, singlemode/multimode,green
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
General Specifications
| Body Style | Simplex |
| Color | Green |
| Interface | SC/APC |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter |
| Product Series | SL Series |
General Specifications
| Body Style | Simplex |
| Color | Green |
| Interface | SC/APC |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
