Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1859916

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

RJ45 Patch Cord, category 6A, white

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of 1859916 by selecting options

Loading...
Product
Regional Availability Portfolio Product Type ANSI/TIA Category Interface, Connector A Interface, Connector B Jacket Color Cable Type Conductor Type Environmental Space
1-1859916-0 1-1859916-0
RJ45 Patch Cord, category 6A, white, 10 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)
1859916-1 1859916-1
RJ45 Patch Cord, category 6A, white, 1 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)
1859916-2 1859916-2
RJ45 Patch Cord, category 6A, white, 2 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)
1859916-3 1859916-3
RJ45 Patch Cord, category 6A, white, 3 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)
1859916-4 1859916-4
RJ45 Patch Cord, category 6A, white, 4 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)
1859916-5 1859916-5
RJ45 Patch Cord, category 6A, white, 5 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)
1859916-6 1859916-6
RJ45 Patch Cord, category 6A, white, 6 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)
1859916-7 1859916-7
RJ45 Patch Cord, category 6A, white, 7 m
Asia | Australia/New Zealand | EMEA NETCONNECT® Twisted pair patch cord 6A RJ45 plug RJ45 plug White S/FTP (shielded) Stranded Low Smoke Zero Halogen (LSZH)

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4
Wiring T568B

Dimensions

Compatible Conductor Gauge, stranded 30 AWG

Electrical Specifications

Impedance 100 ohm

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Twisted pair patch cord

General Specifications

ANSI/TIA Category 6A
Cable Type S/FTP (shielded)
Conductor Type Stranded
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color White
Pairs, quantity 4
Wiring T568B

Dimensions

Compatible Conductor Gauge, stranded 30 AWG

Electrical Specifications

Impedance 100 ohm

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant