Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1375355-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110Connect XC LABEL,ADHSV,7.9X.48,110CC,WHT
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Label kit |
General Specifications
| Application | For use with 610XC Series patch panels |
| Color | White |
| Label Type | Die-cut |
| Labels per Sheet, quantity | 18 |
Dimensions
| Height | 12.192 mm | 0.48 in |
| Width | 215.9 mm | 8.5 in |
Material Specifications
| Material Type | Paper |
Environmental Specifications
| Environmental Space | Indoor |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 90 |
| Packaging Type | Sheet |
| Sheets per Pack, quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Label kit |
General Specifications
| Application | For use with 610XC Series patch panels |
| Color | White |
| Label Type | Die-cut |
| Labels per Sheet, quantity | 18 |
Dimensions
| Height | 12.192 mm | 0.48 in |
| Width | 215.9 mm | 8.5 in |
Material Specifications
| Material Type | Paper |
Environmental Specifications
| Environmental Space | Indoor |
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 90 |
| Packaging Type | Sheet |
| Sheets per Pack, quantity | 5 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
