Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Module category 6 Consolidation Assembly
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Module |
ANSI/TIA Category | 6 |
Color | Black |
Interface, front | RJ45 jack |
Interface, rear | IDC |
Total Ports, quantity, front | 6 |
Wiring | T568A | T568B |
Environmental Space | Indoor |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Module |
ANSI/TIA Category | 6 |
Color | Black |
Interface, front | RJ45 jack |
Interface, rear | IDC |
Total Ports, quantity, front | 6 |
Wiring | T568A | T568B |
Environmental Space | Indoor |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |