884047558/16 | CS54ZB WHT C7 2x4/23 S/FTP RL 500M
- Available in:
- Europe
CS54ZB Category 7 S/FTP Cable, low smoke zero halogen, white jacket, 8 pair count, 2 x 4 pair cables in a duplex style configuration,1640 ft (500 m) length, reel
Specifications
Product classification
| Regional Availability | Europe |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| ANSI/TIA Category | 7 |
| Cable Component Type | Horizontal |
| Cable Type | S/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 16 |
| Jacket Color | White |
| Note | All electrical transmission tests include swept frequency measurements | Cable will support performance requirements for Cat6A / Cat 7 | Channels of a given class will support all applications of a lower class |
| Pairs, quantity | 8 |
| Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Diameter Over Jacket, nominal | 16.002 mm | 0.63 in |
| Conductor Gauge, singles | 23 AWG |
Electrical Specifications
| Operating Frequency, maximum | 600 MHz |
| Operating Voltage, maximum | 80 V |
| Safety Voltage Rating | 240 V |
| Segregation Class | d |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Fire Retardant Zero Halogen (LSFRZH) |
| Shield (Tape) Material | Aluminum/Polyester |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Acid Gas Test Method | EN 60754-2 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Packaging and Weights
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Europe |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| ANSI/TIA Category | 7 |
| Cable Component Type | Horizontal |
| Cable Type | S/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 16 |
| Jacket Color | White |
| Note | All electrical transmission tests include swept frequency measurements | Cable will support performance requirements for Cat6A / Cat 7 | Channels of a given class will support all applications of a lower class |
| Pairs, quantity | 8 |
| Transmission Standards | CENELEC EN 50288-4-1 | IEC 61156-5 | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class F |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Diameter Over Jacket, nominal | 16.002 mm | 0.63 in |
| Conductor Gauge, singles | 23 AWG |
Electrical Specifications
| Operating Frequency, maximum | 600 MHz |
| Operating Voltage, maximum | 80 V |
| Safety Voltage Rating | 240 V |
| Segregation Class | d |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Fire Retardant Zero Halogen (LSFRZH) |
| Shield (Tape) Material | Aluminum/Polyester |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Acid Gas Test Method | EN 60754-2 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Packaging and Weights
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CENELEC
|
EN 50575 compliant, Declaration of Performance (DoP) available |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse
