Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CAF-7C7C-LS0M
Base Product
- Available in:
- Asia
- Australia/New Zealand
- China
- India
Armored Jumper G657.A2 LC/APC to LC/APC Simplex, 3.0mm LSZH, Yellow
Product Variants
Configure and display product variants of CAF-7C7C-LS0M by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cord Length | UOM | ||
|---|---|---|---|---|
| No configured items found. | ||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, simplex |
| Product Series | CAF |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Construction Type | Armored |
| Interface, Connector A | LC/APC |
| Interface, Connector B | LC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 300 |
| Cable Assembly Length Range (ft) | 3 – 999 |
| Diameter Over Jacket | 3 mm | 0.118 in |
Mechanical Specifications
| Tensile Load, long term, maximum | 100 N | 22.481 lbf |
| Tensile Load, short term, maximum | 200 N | 44.962 lbf |
| Cable Retention Strength, maximum | 15.43 lb @ 0° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum | 0.25 dB |
| Return Loss, minimum | 60 dB |
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Qualification Standards | IEC 61753-1, category OP |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, simplex |
| Product Series | CAF |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Construction Type | Armored |
| Interface, Connector A | LC/APC |
| Interface, Connector B | LC/APC |
| Jacket Color | Yellow |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 300 |
| Cable Assembly Length Range (ft) | 3 – 999 |
| Diameter Over Jacket | 3 mm | 0.118 in |
Mechanical Specifications
| Tensile Load, long term, maximum | 100 N | 22.481 lbf |
| Tensile Load, short term, maximum | 200 N | 44.962 lbf |
| Cable Retention Strength, maximum | 15.43 lb @ 0° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum | 0.25 dB |
| Return Loss, minimum | 60 dB |
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Qualification Standards | IEC 61753-1, category OP |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
