Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Singlemode LC/UPC Keyed Red to SC/UPC, Fiber Patch Cord, 1.6 mm Duplex, Riser
Configure and display product variants of FEWL1SC42 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FEW |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Red |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | LC/UPC keyed red |
| Interface Feature, connector A | Keyed |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Polarity | Method B |
| Total Fibers, quantity | 2 |
| Cable Assembly Length Range (m) | 1 – 999 |
| Cable Assembly Length Range (ft) | 1 – 999 |
| Diameter Over Jacket | 1.6 mm | 0.063 in |
| Click on image to enlarge. |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Riser |
| Agency | Classification |
|
ANATEL
|
Compliant |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Brand | SYSTIMAX InstaPATCH® 360 |
| Product Series | FEW |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
| Connector A, quantity | 2 |
| Color, boot A | Blue |
| Color, connector A | Red |
| Connector B, quantity | 2 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | LC/UPC keyed red |
| Interface Feature, connector A | Keyed |
| Interface, Connector B | SC/UPC |
| Jacket Color | Yellow |
| Polarity | Method B |
| Total Fibers, quantity | 2 |
| Cable Assembly Length Range (m) | 1 – 999 |
| Cable Assembly Length Range (ft) | 1 – 999 |
| Diameter Over Jacket | 1.6 mm | 0.063 in |
| Click on image to enlarge. |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Singlemode |
| Fiber Type | G.652.D | G.657.A1, TeraSPEED® |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Riser |
| Agency | Classification |
|
ANATEL
|
Compliant |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |