Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 12 LC/UPC, multimode, OM3, black
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | FMS |
| Functionality | Patching | Splicing |
| Body Style | Symmetrical |
| Cable Exit Location | Rear, left side | Rear, right side |
| Color | Black |
| Growth Configuration | Partially loaded |
| Interface, front | LC/UPC |
| Fiber Color Code | TIA-598 |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 1 |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 12 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 320 mm | 12.598 in |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 20 dB |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Series | FMS |
| Functionality | Patching | Splicing |
| Body Style | Symmetrical |
| Cable Exit Location | Rear, left side | Rear, right side |
| Color | Black |
| Growth Configuration | Partially loaded |
| Interface, front | LC/UPC |
| Fiber Color Code | TIA-598 |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 1 |
| Splicing Type | Heat shrink, single fiber fusion |
| Total Ports, quantity | 12 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 320 mm | 12.598 in |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 20 dB |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |