FMS Fiber Optic Termination/Splice Panel, 1U, 19 in, 24 SC/UPC, singlemode, OS2, black
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice panel | 
| Product Series | FMS | 
General Specifications
| Functionality | Patching | Splicing | 
| Body Style | Symmetrical | 
| Cable Exit Location | Rear, left side | Rear, right side | 
| Color | Black | 
| Interface, front | SC/UPC | 
| Fiber Color Code | TIA-598 | 
| Rack Type | EIA 19 in | 
| Rack Units | 1 | 
| Shelf Movement | Sliding | 
| Splice Trays Included, quantity | 2 | 
| Splicing Type | Heat shrink, single fiber fusion | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 320 mm | 12.598 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum | 0.3 dB | 
| Return Loss, minimum | 45 dB | 
Packaging and Weights
| Included | Mounting hardware | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice panel | 
| Product Series | FMS | 
General Specifications
| Functionality | Patching | Splicing | 
| Body Style | Symmetrical | 
| Cable Exit Location | Rear, left side | Rear, right side | 
| Color | Black | 
| Interface, front | SC/UPC | 
| Fiber Color Code | TIA-598 | 
| Rack Type | EIA 19 in | 
| Rack Units | 1 | 
| Shelf Movement | Sliding | 
| Splice Trays Included, quantity | 2 | 
| Splicing Type | Heat shrink, single fiber fusion | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
| Depth | 320 mm | 12.598 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum | 0.3 dB | 
| Return Loss, minimum | 45 dB | 
Packaging and Weights
| Included | Mounting hardware | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    