Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, aqua, 89 m
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 192 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Beige |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 89 m | 291.995 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | India |
| Portfolio | CommScope® |
| Product Type | Fiber patch cord, duplex |
| Product Series | 192 |
General Specifications
| Connector A, quantity | 2 |
| Color, boot A | Beige |
| Color, connector A | Beige |
| Connector B, quantity | 2 |
| Color, boot B | Beige |
| Color, connector B | Beige |
| Interface, Connector A | LC/UPC |
| Interface, Connector B | LC/UPC |
| Jacket Color | Aqua |
| Total Fibers, quantity | 2 |
Dimensions
| Cord Length | 89 m | 291.995 ft |
| Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3, LazrSPEED® |
Environmental Specifications
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
