360-MOD-PANELS
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ Discrete Distribution Module SL-Series Panels
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
General Specifications
| Color | Cool gray | Satin chrome |
| Conductor Type | Solid | Stranded |
| Rack Type | EIA 19 in |
| Wiring | T568A | T568B |
Dimensions
| Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
| Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
General Specifications
| Color | Cool gray | Satin chrome |
| Conductor Type | Solid | Stranded |
| Rack Type | EIA 19 in |
| Wiring | T568A | T568B |
Dimensions
| Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
| Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse
