360-MOD-M-PANELS
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ Evolve Module Panels
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | SYSTIMAX 360™ |
General Specifications
| Color | Cool gray |
| Rack Type | EIA 19 in |
| Wiring | T568A | T568B |
Dimensions
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | SYSTIMAX 360™ |
General Specifications
| Color | Cool gray |
| Rack Type | EIA 19 in |
| Wiring | T568A | T568B |
Dimensions
| Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
| Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Electrical Specifications
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
