CPCFFV2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- North America
GigaSPEED X10D® VisiPatch® 360 to VisiPatch® 360 4 Pair Solid Patch Cord, Small Diameter, LS-CM Dual Rated
Product Variants
Configure and display product variants of CPCFFV2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Cord Length | ||
|---|---|---|---|---|
| No configured items found. | ||||
Features and Benefits
- Perfect for cross connects, workstations or racks with higher-density and/or limited space
- Small diameter unshielded twisted pair patch cords (0.195 inch/4.95 mm) that offers flexibility, durability and reliability
- Unique laminate barrier wrap provides excellent alien cross-talk performance
- Designed for Cat 6A applications such as 2.5/5/10 Gbps
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED X10D® | VisiPatch 360® |
| Product Series | CPC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Interface, Connector A | VisiPatch® 360 |
| Interface Feature, connector A | Standard |
| Interface, Connector B | VisiPatch® 360 |
| Interface Feature, connector B | Standard |
| Jacket Color | Dark gray | White |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 | ISO/IEC 11801 Class EA | TIA/EIA-568 Cat 6A |
| Wiring | VisiPatch® 360 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 40 |
| Cable Assembly Length Range (ft) | 1 – 131 |
| Diameter Over Jacket | 4.95 mm | 0.195 in |
| Compatible Conductor Gauge, solid | 28 AWG |
Wiring Diagram
| Click on image to enlarge. |
Electrical Specifications
| dc Resistance, maximum | 0.3 ohm |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 200 times |
| Plug Retention Force, minimum | 44 N | 9.892 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair patch cord |
| Product Brand | GigaSPEED X10D® | VisiPatch 360® |
| Product Series | CPC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6A |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Interface, Connector A | VisiPatch® 360 |
| Interface Feature, connector A | Standard |
| Interface, Connector B | VisiPatch® 360 |
| Interface Feature, connector B | Standard |
| Jacket Color | Dark gray | White |
| Pairs, quantity | 4 |
| Transmission Standards | IEEE 802.3bt Type 4 | ISO/IEC 11801 Class EA | TIA/EIA-568 Cat 6A |
| Wiring | VisiPatch® 360 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 40 |
| Cable Assembly Length Range (ft) | 1 – 131 |
| Diameter Over Jacket | 4.95 mm | 0.195 in |
| Compatible Conductor Gauge, solid | 28 AWG |
Wiring Diagram
| Click on image to enlarge. |
Electrical Specifications
| dc Resistance, maximum | 0.3 ohm |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Contact Plating Material | Precious metals |
| Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
| Plug Insertion Life, minimum | 200 times |
| Plug Retention Force, minimum | 44 N | 9.892 lbf |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse
