760187179 | 360-E-MOD-B-KIT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ Evolve M Series Bezel, 4 Package
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bezel |
| Product Brand | SYSTIMAX 360™ |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Cool gray |
| Total Ports, quantity | 6 |
Dimensions
| Height | 43.434 mm | 1.71 in |
| Width | 106.68 mm | 4.2 in |
| Depth | 20.066 mm | 0.79 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 4 |
| Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Bezel |
| Product Brand | SYSTIMAX 360™ |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Cool gray |
| Total Ports, quantity | 6 |
Dimensions
| Height | 43.434 mm | 1.71 in |
| Width | 106.68 mm | 4.2 in |
| Depth | 20.066 mm | 0.79 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 4 |
| Weight, net | 0.059 kg | 0.13 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Template
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Template
Visio Stencil
Other Ways to Browse
