Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: 360-IP-PANELS
SYSTIMAX 360™ iPatch® 1100 Evolve Panel, 48 port without modules
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | iPatch® | SYSTIMAX 360™ |
| Product Series | NA |
| ANSI/TIA Category | NA |
| Cable Type | Unshielded |
| Color | Silver |
| Intelligence Type | iPatch® enabled |
| Panel Style | Flat |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Total Ports, quantity | 48 |
| Height | 89.03 mm | 3.505 in |
| Width | 482.6 mm | 19 in |
| Depth | 206.5 mm | 8.13 in |
| Depth, with cable management | 172.4 mm | 6.787 in |
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | iPatch® | SYSTIMAX 360™ |
| Product Series | NA |
| ANSI/TIA Category | NA |
| Cable Type | Unshielded |
| Color | Silver |
| Intelligence Type | iPatch® enabled |
| Panel Style | Flat |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Total Ports, quantity | 48 |
| Height | 89.03 mm | 3.505 in |
| Width | 482.6 mm | 19 in |
| Depth | 206.5 mm | 8.13 in |
| Depth, with cable management | 172.4 mm | 6.787 in |
| Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |