Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760264330 | MGS600S-RD-24

Base Product: MGS600S

  • Available in:
  • Australia/New Zealand
  • China
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

GigaSHIELD X10D® M-Series Modular Jack, RJ45, Cat6A Shielded, Red (24 ea/pkg)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Fits all existing M-series faceplates
  • Not for use in shielded panels
  • Wire holder cut off during termination
  • Universal wiring label
  • Easy re-termination
  • Terminated with JTT Series termination tool

Product classification

Regional Availability Australia/New Zealand | China | Europe | Latin America | Middle East/Africa | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand GigaSPEED X10D®
Product Series MGS600S

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Red
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting M Series faceplates
Termination Tool JTT Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 16.13 mm | 0.635 in
Width 14.44 mm | 0.569 in
Depth 36.8 mm | 1.449 in
Compatible Cable Diameter, maximum 8.5 mm | 0.335 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 22–26 AWG
Compatible Conductor Gauge, stranded 24–26 AWG

Electrical Specifications

Contact Resistance, maximum 20 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
IDC Termination Material Phosphor Bronze
Material Type Zamak | PC+ABS
Termination Contact Plating Tin

Mechanical Specifications

Plug Retention Force 100 N, complies to IEC 60603-7 series
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 24
Packaging Type Cardboard box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Australia/New Zealand | China | Europe | Latin America | Middle East/Africa | North America
Portfolio SYSTIMAX®
Product Type Modular jack
Product Brand GigaSPEED X10D®
Product Series MGS600S

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Red
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting M Series faceplates
Termination Tool JTT Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 16.13 mm | 0.635 in
Width 14.44 mm | 0.569 in
Depth 36.8 mm | 1.449 in
Compatible Cable Diameter, maximum 8.5 mm | 0.335 in
Compatible Insulated Conductor Diameter, maximum 1.6 mm | 0.063 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 22–26 AWG
Compatible Conductor Gauge, stranded 24–26 AWG

Electrical Specifications

Contact Resistance, maximum 20 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
IDC Termination Material Phosphor Bronze
Material Type Zamak | PC+ABS
Termination Contact Plating Tin

Mechanical Specifications

Plug Retention Force 100 N, complies to IEC 60603-7 series
Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 24
Packaging Type Cardboard box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a S/FTP cable
Installing the CommScope MGS600S onto a S/FTP cable at 90° angle

Product Specification

Video

Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a F/UTP cable
Installing the CommScope MGS600S onto a S/FTP cable
Installing the CommScope MGS600S onto a S/FTP cable at 90° angle