760264435 | PPL-FA-2U-SH-SP16
Base Product: PROPEL-FRONT-ACCESS-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Propel 2RU front access panel. Accepts standard 2x2 and 4x4 Propel shuffle modules and 4 port Propel MPO16 adapter packs
Features and Benefits
Holds 18 Propel shuffle modules or 4-port adapter packs allowing all front access for cabinets without rear access or off-site installation applications where patching can be completed and tested off-site and trunk cables installed on-site.
Left side has 18 spare locations for MPO16 cables and 2 spare locations for Propel components
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | Gray |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 18 |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Shelf Movement | Fixed |
Dimensions
| Height | 87 mm | 3.425 in |
| Width | 483 mm | 19.016 in |
| Depth | 370 mm | 14.567 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.42 kg | 11.95 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
General Specifications
| Color | Gray |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 18 |
| Rack Type | EIA 19 in |
| Rack Units | 2 |
| Shelf Movement | Fixed |
Dimensions
| Height | 87 mm | 3.425 in |
| Width | 483 mm | 19.016 in |
| Depth | 370 mm | 14.567 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Safety Standard | c-UL-us |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 5.42 kg | 11.95 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse
