Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
UC1BBC2
Base Product
- Available in:
- North America
Uniprise Category 6 U/UTP Patch Cord, RJ45 to RJ45, 4-pair, Plenum
Product Variants
Configure and display product variants of UC1BBC2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Cord Length | ||
|---|---|---|---|---|
| No configured items found. | ||||
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Twisted pair patch cord |
| Product Series | UC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Standard |
| Interface, Connector B | RJ45 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Blue | Green | Red | White | Yellow | Slate/Gray |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568B |
Dimensions
| Cable Assembly Length Range (m) | 1 – 100 |
| Cable Assembly Length Range (ft) | 1 – 328 |
| Cable Assembly Length Range (cm) | 15 – 999 |
| Cable Assembly Length Range (in) | 6 – 999 |
| Diameter Over Jacket | 5.64 mm | 0.222 in |
| Compatible Conductor Gauge, solid | 23 AWG |
Wiring Diagram
| Click on image to enlarge. |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| dc Resistance, maximum | 0.3 ohm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 300 V |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Bare copper |
| Contact Plating Material | Gold over nickel |
| Plug Contact Material | Phosphor Bronze |
| Plug Housing Material | Polycarbonate clear |
| Jacket Material | Polyvinyl Chloride |
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Portfolio | Uniprise® |
| Product Type | Twisted pair patch cord |
| Product Series | UC |
| Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Solid |
| Interface, Connector A | RJ45 plug |
| Interface Feature, connector A | Standard |
| Interface, Connector B | RJ45 plug |
| Interface Feature, connector B | Standard |
| Jacket Color | Blue | Green | Red | White | Yellow | Slate/Gray |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class E |
| Wiring | T568B |
Dimensions
| Cable Assembly Length Range (m) | 1 – 100 |
| Cable Assembly Length Range (ft) | 1 – 328 |
| Cable Assembly Length Range (cm) | 15 – 999 |
| Cable Assembly Length Range (in) | 6 – 999 |
| Diameter Over Jacket | 5.64 mm | 0.222 in |
| Compatible Conductor Gauge, solid | 23 AWG |
Wiring Diagram
| Click on image to enlarge. |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| dc Resistance, maximum | 0.3 ohm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 300 V |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Bare copper |
| Contact Plating Material | Gold over nickel |
| Plug Contact Material | Phosphor Bronze |
| Plug Housing Material | Polycarbonate clear |
| Jacket Material | Polyvinyl Chloride |
Mechanical Specifications
| Plug Retention Force, minimum | 50 N | 11.24 lbf |
| Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Product Sustainability
Technical Publication
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Other Ways to Browse
