Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
ReadyPATCH® Multimode OM4 Keyed Module, 24 LC ports, rose
Features and Benefits
- Part of the Uniprise® ReadyPATCH® Pre-terminated Fiber line
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | LazrSPEED® | ReadyPATCH® |
| Product Series | RFE |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 2 |
| Color, front | Rose |
| Color, rear | Gray |
| Interface, front | LC/UPC |
| Interface Feature, front | Keyed |
| Interface, rear | MPO |
| Interface Feature, rear | Male |
| Polarity | Method B |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 129.54 mm | 5.1 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.9 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | LazrSPEED® | ReadyPATCH® |
| Product Series | RFE |
General Specifications
| Functionality | Breakout |
| Adapters, quantity, front | 12 |
| Adapters, quantity, rear | 2 |
| Color, front | Rose |
| Color, rear | Gray |
| Interface, front | LC/UPC |
| Interface Feature, front | Keyed |
| Interface, rear | MPO |
| Interface Feature, rear | Male |
| Polarity | Method B |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 24 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 129.54 mm | 5.1 in |
| Depth | 127 mm | 5 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® 550 |
| Insertion Loss Change, mating | 0.3 dB |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.9 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
