Fiber Optic LGX/1000 Style Singlemode Distribution Module, 24LC/APC to 1x24f MPO, Method A
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
General Specifications
| Functionality | Breakout |
| Adapter Color | Green |
| Interface, front | LC/APC + MPO |
| Polarity | Method A |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 25 |
| Total Ports, quantity, rear | 0 |
Dimensions
| Height | 129.03 mm | 5.08 in |
| Width | 28.96 mm | 1.14 in |
| Depth | 76.2 mm | 3 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 1.15 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
General Specifications
| Functionality | Breakout |
| Adapter Color | Green |
| Interface, front | LC/APC + MPO |
| Polarity | Method A |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 25 |
| Total Ports, quantity, rear | 0 |
Dimensions
| Height | 129.03 mm | 5.08 in |
| Width | 28.96 mm | 1.14 in |
| Depth | 76.2 mm | 3 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 1.15 dB |
Environmental Specifications
| Safety Standard | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
