Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760257760 | RP-MOD-012-WB-MPO-LCO2-BEU-AQ

Base Product: LGX/1000-MODULES

  • Available in:
  • North America

ReadyPATCH® ULL Multimode OM5 MPO-12 Distribution Module, 6 duplex LC non-keyed aqua adapters to 1X12f MPO/UPC non-pinned, Method B Enhanced

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber module
Product Brand ReadyPATCH®

General Specifications

Functionality Breakout
Adapters, quantity, front 6
Adapters, quantity, rear 1
Color, front Aqua
Color, rear Gray
Data Module Type Standard
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear MPO Non-Pinned
Polarity Method B Enhanced (ULL)
Shuttered No
Total Fibers, quantity 12
Total Ports, quantity, front 6

Dimensions

Height 27.94 mm | 1.1 in
Width 129.54 mm | 5.1 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED® wideband
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Safety Standard c-UL-us

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber module
Product Brand ReadyPATCH®

General Specifications

Functionality Breakout
Adapters, quantity, front 6
Adapters, quantity, rear 1
Color, front Aqua
Color, rear Gray
Data Module Type Standard
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear MPO Non-Pinned
Polarity Method B Enhanced (ULL)
Shuttered No
Total Fibers, quantity 12
Total Ports, quantity, front 6

Dimensions

Height 27.94 mm | 1.1 in
Width 129.54 mm | 5.1 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM5, LazrSPEED® wideband
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Safety Standard c-UL-us

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification