1777215-2
- Available in:
- Asia
- Latin America
- North America
Floor Enclosure, 1 RU, tamper-proof cover fastners
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Enclosure |
General Specifications
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Floor |
Dimensions
| Height | 137.16 mm | 5.4 in |
| Width | 279.4 mm | 11 in |
| Depth | 44.45 mm | 1.75 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Enclosure |
General Specifications
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Floor |
Dimensions
| Height | 137.16 mm | 5.4 in |
| Width | 279.4 mm | 11 in |
| Depth | 44.45 mm | 1.75 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
