1RU rack mounted Multimode OM5 mesh module with all front facing MPO12 ports. 24, 12f inputs from separate network enclaves to 24, 12f outputs to the desktop with Ultra-Low Loss (ULL) performance
Specifications
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | MPO |
| Interface Feature, front | Shuttered | Unpinned |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 288 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
| Insertion Loss, maximum | 0.4 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | MPO |
| Interface Feature, front | Shuttered | Unpinned |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 288 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
| Insertion Loss, maximum | 0.4 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
