1RU rack mounted Multimode OM5 mesh module with 24, MPO12 inputs on the back from separate network enclaves and 24, MPO12 outputs to the desk top on the front with Ultra-Low Loss (ULL) performance
Specifications
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | MPO |
| Interface Feature, front | Shuttered | Unpinned |
| Interface, rear | MPO |
| Interface Feature, rear | Shuttered | Unpinned |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 288 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
| Insertion Loss, maximum | 0.4 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | FD |
General Specifications
| Color | Black |
| Interface, front | MPO |
| Interface Feature, front | Shuttered | Unpinned |
| Interface, rear | MPO |
| Interface Feature, rear | Shuttered | Unpinned |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 288 |
| Total Ports, quantity | 48 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
| Insertion Loss, maximum | 0.4 dB |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
