760260570 | HCA-ACC-Prodigy-to-Prodigy-Cvtr-Kit
Base Product: HCA-ACC
- Available in:
- EMEA
- Latin America
- North America
HCA Prodigy to Prodigy Adapter
Features and Benefits
- The Prodigy to Prodigy adapter simplifies the installation and maintenance by reducing splicing requirements in the distribution portion of the network.
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
General Specifications
| Color, connector A | Black |
| Color, connector B | Black |
| Jacket Color | Black |
Mechanical Specifications
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Insertion Loss, maximum | 0.4 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Brand | PRODIGY™ |
| Product Series | HCA |
General Specifications
| Color, connector A | Black |
| Color, connector B | Black |
| Jacket Color | Black |
Mechanical Specifications
| Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Optical Specifications
| Insertion Loss, maximum | 0.4 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
