Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FHD-HJ1R-0040F
Base Product: FHD-TEST-CORD
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Drop Cable, hardened full-size to SC/APC, 3mm Test Cord , 40 ft
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Test patch cord, single fiber |
| Product Series | FHD |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | Hardened full-size SC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | SC/APC |
| Jacket Color | Black |
| Pulling Grips, quantity | 1 |
| Total Fibers, quantity | 1 |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
| Height Over Jacket | 4.4 mm | 0.173 in |
| Width Over Jacket | 7.4 mm | 0.291 in |
| Cord Length | 12.192 m | 40 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Dielectric - Universal Flat |
Mechanical Specifications
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
| Tensile Load, long term, maximum | 450 N | 101.164 lbf |
| Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
| Cable Crush Resistance, maximum | 44 N/mm | 251.247 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor, buried |
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Test patch cord, single fiber |
| Product Series | FHD |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 1 |
| Color, boot B | Green |
| Color, connector B | Green |
| Interface, Connector A | Hardened full-size SC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | SC/APC |
| Jacket Color | Black |
| Pulling Grips, quantity | 1 |
| Total Fibers, quantity | 1 |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
| Height Over Jacket | 4.4 mm | 0.173 in |
| Width Over Jacket | 7.4 mm | 0.291 in |
| Cord Length | 12.192 m | 40 ft |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Dielectric - Universal Flat |
Mechanical Specifications
| Minimum Bend Radius, loaded | 100 mm | 3.937 in |
| Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
| Tensile Load, long term, maximum | 450 N | 101.164 lbf |
| Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
| Cable Crush Resistance, maximum | 44 N/mm | 251.247 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Insertion Loss, maximum, connector B | 0.35 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor, buried |
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
| Cable weight | 30 kg/km | 20.159 lb/kft |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
